Image for ProLine G2 Disconnect Doors from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine G2 Disconnect Door and Components

Catalog Number:  P2DDL1612
Back To Product

Bulletin Number:

  • P40
  • Model Code:

  • 31395
  • Finish Color:

  • Powder-Coated Paint
  • Standard Color:

  • RAL 7035 Textured Lt Gray
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    ProLine G2 Disconnect Doors include a hinged mullion with a cutout which accommodates a wide variety of flange-mount disconnect devices, and an interlock system from the enclosure doors to the disconnect mullion. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate).

    Application:

    ProLine G2 Disconnect Doors include a hinged mullion with a cutout which accommodates a wide variety of flange-mount disconnect devices, and an interlock system from the enclosure doors to the disconnect mullion. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate).

    Features:

  • Interlock from enclosure doors to mullion
  • Includes a hinged mullion with a cutout, which accommodates a wide variety of flange-mount disconnect devices
  • Standard options: right standard cutout, right large cutout, left standard cutout
  • Mullion is opened via two quarter-turn cams
  • Specifications:

  • Integrated interlock system from the doors to the disconnect mullion
  • Interlock must be defeated to unlock either door
  • The primary door must be in the open position to open the secondary door
  • The primary door must be in the open position to open mullion
  • Right-hand disconnects have the mullion on the right; left-hand disconnects have the mullion on the left
  • Doors swing to the left for right-hand disconnects; doors swing to the right for left-hand disconnects
  • Two-door disconnect packages (if used) have a center mullion, and both doors swing in the same direction (not overlapping)
  • A low-profile flush swing handle with key lock (other options available) operates an internal 3-point latch system on the door
  • Door bar system on all doors (not on disconnect mullion)
  • Doors are 14 gauge (1.65 mm), mild steel with Smooth Glide Latching system for a solid seal with a low closure force
  • Two grounding studs on each door
  • The disconnect mullion and doors include 140-degree hinges and are gasketed to maintain enclosure integrity
  • Removable door bars on doors (not on mullion)
  • Standard right or left cutouts will accept the following types of flange-mounted disconnect devices: • Allen-Bradley (Bulletin 1494V disconnect switches with flange-mounted, variable-depth operating mechanisms, Bulletin 1494V flange-mounted variable-depth operating mechanisms for circuit breakers and 140U flexible cable operating mechanisms for 140U molded case circuit breakers) • ABB Controls (Disconnect switches up to 200 amp and operators for ABB circuit breakers up to 800 amp) • Eaton Cutler-Hammer (variable-depth disconnect switches up to 200 amp, operators for circuit breakers up to 600 amp, and FLEX SHAFT® handle mechanisms for circuit breakers) • General Electric (Type TDA variable-depth mechanisms for disconnect switches up to 200 amp, and operator mechanisms or SPECTRA FLEX® cable operator for circuit breakers up to 600 amp) • Siemens ITE (MAX-FLE X flange-mounted, variable-depth operating handle for disconnect switches and circuit breakers as well as some fixed-depth operators for disconnect switches • Schneider Square D (Class 9422 disconnect switches =200 amp with variable-depth or cable mechanisms for 30, 60 or 100 amp, and circuit breakers with variable-depth operators or cable mechanisms up to 400 amp)
  • Right large cutout with a larger cutout for use with the following higher amp disconnect switches: • Allen-Bradley 1494V-H2 handle used with 400 amp or 600 amp Allen-Bradley disconnect switches • Siemens ITE MA X-FLE X FHOHN handle used with MD 800 amp, ND (1200amp), PD (1600 amp) and RD (2000 amp)
  • Seamless polyurethane gasket (UL component recognized, CSA compliant) provides a water-tight, dust-tight seal against moisture and contaminants
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • ProLine Grounding Kit (VDE compliant)
  • Door Stop Kit
  • Lock Inserts
  • DIN Lock Inserts
  • Padlock Kit
  • Steel Data Pocket
  • Thermoplastic Data Pocket
  • Door Bar Grid Strap
  • Door Support Roller Kit
  • Window Kit
  • Hole Seal
  • ProLine G2 Disconnect Door and Components
    Catalog Number
    P2DDL1612
    Fits Frame (mm) HxW 1600x1200
    Fits Frame Height (mm) 1600 x 1200
    H in. 62.3
    W in. 47.2
    Height (in.) 62.3
    Width (in.) 47.2
    Number of Doors 2
    Type Left Mullion
    Cutout Standard
    No accessories available.