Image for Rack- and Panel-Mount Power Distribution Units (PDUs) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Rack- and Panel-Mount Power Distribution Units (PDUs)

Bulletin Number:

  • DPS
  • Material:

  • Steel
  • Industry Standards:

    UL/cUL 60950 listed UL 1449 (Surge protector models only) EIA 310-D (19-in. rack-mount models only)
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Rack- and Panel-Mount PDUs not only provide convenient, reliable power to equipment mounted in cabinets or on open frame racks, they can also be configured to meet a wide range of design specifications.

    Features:

  • Power on/off LED indicates whether power is available at the PDU
  • External ground stud provided on single-phase models for secure grounding
  • Circuit breakers provide additional equipment protection
  • Circuits are isolated on dual circuit model; each has its own circuit breaker
  • Reset button provides easy access to circuit breaker reset
  • Surge protector models have an indicator LED to verify surge circuitry protection
  • Rack-mount models mount directly to rack or with adapter bracket
  • Rack-mount models designed for single-phase applications
  • Panel-mount models can be mounted flush or with hanging bracket
  • Specifications:

  • Steel housing
  • Power cord with molded-on plug: 2-in. (305-mm) long single-phase model: 6 ft. (1.8 m); Other single-phase models: 15 ft. (4.6 m)
  • Finish:

    Black, low-gloss textured paint

    Notes:

  • Contact Hoffman for custom modifications and non-standard offerings.
  • Isolate circuits on dual circuit models with separate circuit breakers.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Surge Protection Amp Meter Load Rating Voltage VAC Joule Rating Receptacle Location No. of Receptacles Receptacle Style Power Cord Plug Rack Units Length in.
    Catalog Number Description Surge Protection Amp Meter Load Rating Voltage VAC Joule Rating Receptacle Location No. of Receptacles Receptacle Style Power Cord Plug Rack Units Length in.
    Single-Phase Rack-Mount No No 15A 120 Front 6 NEMA 5-15R NEMA 5-15P 1 -
    Single-Phase Rack-Mount No - 15A 120 6 front, 8 back 14 NEMA 5-15R NEMA 5-15P 1 -
    Single-Phase Rack-Mount Yes No 15A 120 2000 2 front, 8 back 10 NEMA 5-15R NEMA 5-15P 1 -
    Single-Phase Rack-Mount No - 20A 120 2 front, 8 back 10 NEMA 5-20R NEMA 5-20P 1 -
    Single-Phase Rack-Mount Yes No 20A 120 2000 2 front, 8 back 10 NEMA 5-20R NEMA 5-20P 1 -
    Single-Phase Rack-Mount Yes No 20A 120 2000 2 front, 8 back 10 NEMA 5-20R NEMA L5-20P Twist Lock 1 -
    Single-Phase Vertical-Mount No - 15A 120 - 6 NEMA 5-15R NEMA 5-15P - 12.00
    Single-Phase Rack-Mount Yes No 20A 120 2000 - 6 NEMA 5-20R NEMA 5-20P - 16.00
    Single-Phase Rack-Mount No - 15A 120 - 18 NEMA 5-15R NEMA 5-15P - 48.00
    Single-Phase Rack-Mount No - 15A 120 - 24 NEMA 5-15R NEMA 5-15P - 62.00
    Single-Phase Rack-Mount No - 20A 120 - 24 NEMA 5-20R NEMA 5-20P - 62.00
    Single-Phase Rack-Mount No - 20A 120 - 24 NEMA 5-20R NEMA L5-20P Twist Lock - 62.00
    Single-Phase Rack-Mount No Yes 30A 208 - 36 24 IEC C-13, 6 IEC C-19 NEMA L6-30P Twist Lock - 66.00