Image for Switched PDU Outlet and Environmental Monitor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Switched PDU Outlet and Environmental Monitor

Bulletin Number:

  • DPS
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Switched PDU allows users to remotely disable specific outlets to neutralize or reboot problem equipment avoiding downtime
  • Local LCD display, includes port for optional remote display
  • Provides environmental monitoring with two RJ12 ports for plug-and-play optional sensors (ordered separately)
  • Ethernet connectivity
  • 19-in. rack-mount horizontal model has 15A, 120V, (8) NEMA 5-15R outlets
  • Provides power monitoring for quick access to current, volts, power and kilowatt hours
  • Provides switched outlet monitoring and environmental monitoring
  • 10-ft. power cord with 5-15P
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Type Voltage VAC Load Rating A Height in. Width in. Depth in. No. of Receptacles Receptacle Style
    Catalog Number Type Voltage VAC Load Rating A Height in. Width in. Depth in. No. of Receptacles Receptacle Style
    Control PDU, 19-in. Rack-Mount 120 20 1.72 17.00 8.50 8 5-15R