Image for Temperature and Humidity Sensor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Temperature and Humidity Sensor

Catalog Number:  NPS2
Back To Product

Bulletin Number:

  • DPDU
  • Model Code:

  • 36718
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    External sensors with 2M or 4M cord. Low profile design with magnetic base for easy affixing to the cabinet. Pair of sensors can be connected to one single RackPower PDU meter. Plug and play style. Temperature sensors or temperature and humidity sensors are low profile design with magnetic base for easy installation to rack.

    Applications:

    External sensors have a low profile design with magnetic base for easy affixing to the cabinet. Pair of sensors can be connected to one single PDU meter of the RP3000, RP2000 and RP1500 and RP1000 series. Plug and play style. Temperature sensors or temperature and humidity sensors are low profile design with magnetic base for easy installation to rack.

    Features:

  • External sensor with 2M or 4M cord
  • Plug and Play
  • Low profile design with magnetic base for easy affixing to the cabinet
  • Pair of sensors can be connected to one single PDU meter
  • Catalog Number
    NPS2
    Description Temperature and humidity sensor
    No accessories available.