Image for PolyPro, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

PolyPro, Type 4X

Catalog Number:  A10106PHC
Back To Product

Bulletin Number:

  • PCR
  • Model Code:

  • 17075
  • Ship Wt. Std. Pkg. (lbs):

  • 5.0
  • Interchangeable:

  • False
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186; Type 4, 4X, 12, 13 (solid covers only) IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    PolyPro polyester enclosures perform exceptionally well in applications where harsh chemicals, weather extremes and corrosive environments demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.

    Applications:

    PolyPro polyester enclosures perform exceptionally well in applications where harsh chemicals, weather extremes and corrosive environments demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.

    Specifications:

  • Non-glass-filled polyester material offers superior UV resistance; eliminates fiberbloom associated with fiberglass
  • Provides excellent chemical resistance to a broad range of solvents, alkalis and acids
  • Resists cracking and provides excellent impact resistance
  • Lighter-weight than fiberglass
  • Recyclable
  • Easy, dustless in-field modifications using standard tools
  • Overlapping tongue-and-groove raised cover and gasket provide a secure Type 4X seal
  • Removable snap-hinge cover allows for easy access to cover and body for modifications
  • Molded layout grid on inside of body and solid covers assists with component mounting
  • Molded-in embosses for rear panel mounting
  • Optional cover screws included with all models
  • Internal rail system and adjustable panel blocks allow for panel height adjustment and installation of multiple panels
  • Scratch-resistant polycarbonate windows
  • Standard models include body and cover, two mounting feet, two latch assemblies with optional cover screwscrews and hardware (adjustable panel blocks and panels sold separately)
  • Finish:

    Standard finish is RAL 7035 light-gray finish inside and out

    Accessories:

  • Adjustable Panel Block Kit
  • Panels for Junction Boxes
  • Hol-Sealers Non-Metallic Hole Seals
  • Aluminum Swing-Out Panels
  • Stainless Steel Latches (Padlockable)
  • Hinge Retainers
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Panels are available in aluminum, mild steel, stainless steel, conductive and composite materials.
    PolyPro, Type 4X
    Catalog Number
    A10106PHC
    A in. 10.04
    B in. 10.04
    C in. 6.38
    N in.
    Material Polyester
    Cover Type Solid
    Steel Panel A10P10
    Aluminum Panel A10P10AL
    Panel Size D x E in. 8.75 x 8.88
    F in. 6.32
    G in. 11.31
    H in. 8.56
    J in. 5.91
    L in. 12.08
    M in.
    W in. 11.23

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A10P10AL Add Item to Project List add item to project list