Image for QLine D, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Recommended Accessories

Q1212PD
QLine D Panels
Dimensions: 0.0 x 0.0 x 0.0

Catalog Number:  Q12126ABD
Back To Product

Bulletin Number:

  • Q41
  • Model Code:

  • 17239
  • Ship Wt. Std. Pkg. (lbs):

  • 0.5
  • Interchangeable:

  • False
  • Industry Standards:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 6, 12, 13 CSA File No. 42186: Type 4, 4X, 6, 12, 13 IEC 60529, IP67 ABS Enclosure NEMA/EEMAC Type 4, 4X, 6, 12, 13 IEC 60529, IP67
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Specifications:

  • Body is impact-resistant polycarbonate for PCD series and ABS for ABD series
  • Opaque and clear covers are impact-resistant polycarbonate for PCD series and ABS for ABD series
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Straight side walls permit ganging of multiple enclosures
  • Cross-point captivated cover screws are stainless steel
  • Mounting holes molded directly adjacent to cover screws
  • Cover screws protected by removable caps that are aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails and other components
  • Panel mounting feature on both body and cover
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Screws provided for mounting optional panel
  • Material is halogen free
  • Finish:

    Polycarbonate and ABS enclosures are light-gray (RAL 7035) inside and out. Optional panels are plated steel.

    Accessories:

  • Hardware Kit
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Catalog Number
    Q12126ABD
    A in. 4.72
    B in. 4.8
    C in. 2.2
    K in. .59
    F in. 1.65
    Panel Size D x E in. 4.13 x 3.66
    J in. 1.57
    Q in. 3.31
    P in. 3.86
    External Dimensions L x W in. 4.80 x 4.72
    U in. .12
    Panel Q1212PD
    Cover Style Opaque
    Mtg. G x H in. 4.33 x 3.54

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB05075NM Add Item to Project List add item to project list
    Thmbnail Image Panels Q1212PD Add Item to Project List add item to project list
    Thmbnail Image Panels Q1212PD Add Item to Project List add item to project list