Polycarbonate and ABS Enclosures

Product List
Products (  1 - 8 of 8  )
Compare Selected compare product
Product Listing
QLine D, Type 4X
Bulletin Number: Q41
Material: Polycarbonate ABS
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

QLine E, Type 4X
Bulletin Number: Q41
Material: Polycarbonate ABS
RoHS Flag: Yes

QLine E Enclosures house larger controls, provide additional size-range options and offer greater internal mounting flexibility than smaller QLine products. Featuring contoured bodies with flush cover screws, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

QLine I, Type 4X
Bulletin Number: Q41
Material: ABS Polycarbonate
RoHS Flag: Yes

The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

QLine D Pushbutton, Type 4X
Bulletin Number: Q41
Material: Polycarbonate
RoHS Flag: Yes

Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.

QLine D, EMC, Type 4X
Bulletin Number: Q41EM
Material: Polycarbonate
RoHS Flag: Yes

QLine D polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

QLine E, EMC, Type 4X
Bulletin Number: Q41EM
Material: Polycarbonate
RoHS Flag: Yes

Medium-size QLine E polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

QLine I, EMC, Type 4X
Bulletin Number: Q41EM
Material: Polycarbonate
RoHS Flag: Yes

The largest-size enclosures in the QLine EMC series, the screw-cover QLine I protects larger controls from electromagnetic interference in corrosive environments.

QLine I Brass Insert Kit
Bulletin Number: Q41Y
RoHS Flag: Yes