Image for QLine I, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Qline I, Type 4X

Catalog Number:  Q202013ABICC
Back To Product

Bulletin Number:

  • Q41
  • Material:

  • ABS
  • Polycarbonate
  • Model Code:

  • 18279
  • Ship Wt. Std. Pkg. (lbs):

  • 2.06
  • Interchangeable:

  • False
  • Industry Standards:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66 ABS Enclosure NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Applications:

    The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Specifications:

  • Body is impact-resistant polycarbonate for PCI series and ABS for ABI series
  • Opaque and clear covers are impact-resistant polycarbonate for PCI; opaque covers are ABS for ABI series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable-depth panel kit
  • Screws provided for mounting optional panel
  • Optional extension rings are molded polycarbonate
  • Cover includes a molded-in hole for wire lead
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Screw Cover Enclosures have easy-to-remove covers attached to body with strong, durable polyamide cross-point cover screws.
  • Enclosures with Quick-Release Latches have polycarbonate hinges and polyester latches with a padlock provision.
  • Finish:

    Polycarbonate and ABS enclosure material is RAL 7035 light-gray inside and out. Optional panels are plated steel.

    Accessories:

  • Brass Insert Kit
  • Cover Screw Kit
  • Extension Rings
  • Hardware Kit
  • H2Omit Vent Drains, Type 4X
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Panel Depth Fitting
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels and extension rings separately.
  • Qline I, Type 4X
    Catalog Number
    Q202013ABICC
    A in. 7.87
    B in. 7.87
    C in. 5.12
    F in. 4.53
    Panel Size D x E in. 6.30 x 6.30
    R in. 5.51
    T in. 4.72
    P in. 5.91
    Mounting G x H in. 7.09 x 7.09
    Y in. 3.94
    U in. 4.33
    Panel Q2020PI
    Cover Type Screw Cover
    Z in. 3.94
    Cover Style Clear
    External Dim's L x W in. 7.87 x 7.87
    Extension Ring Q2020EXTI

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hinge Kit QIHK Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB05075NM Add Item to Project List add item to project list
    Thmbnail Image Panels Q2020PI Add Item to Project List add item to project list