Image for QLine E, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

QLine E, Type 4X

Catalog Number:  Q131310ABE
Back To Product

Bulletin Number:

  • Q41
  • Material:

  • Polycarbonate
  • ABS
  • Model Code:

  • 14079
  • Ship Wt. Std. Pkg. (lbs):

  • 0.78
  • Interchangeable:

  • False
  • Industry Standards:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 6, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP67 ABS Enclosure NEMA/EEMAC Type 4, 4X, 6, 12, 13 IEC 60529, IP67
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    QLine E Enclosures house larger controls, provide additional size-range options and offer greater internal mounting flexibility than smaller QLine products. Featuring contoured bodies with flush cover screws, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Specifications:

  • Body is impact-resistant polycarbonate for PCE series and ABS for ABE series
  • Opaque and clear covers are impact-resistant polycarbonate for PCE, opaque covers are ABS for ABE series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Cross-point flush cover screws are strong, durable polyamide
  • Cover includes a molded-in wire lead hole
  • Mounting tracks along body side walls for PC card installation
  • Molded internal pads for mounting optional panels, rails and other components
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Finish:

    Polycarbonate and ABS enclosure material is RAL 7035 light-gray inside and out. Optional panels are plated steel.

    Accessories:

  • Brass Inserts
  • Hardware Kit
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately.
  • QLine E, Type 4X
    Catalog Number
    Q131310ABE
    A in. 4.67
    B in. 4.67
    C in. 3.64
    S in. 3.54
    Cover Style Opaque
    External Dimensions L x W in. 4.92 x 4.92
    Panel Q1313PE
    Panel Size D x E in. 3.86 x 3.86
    Mounting G x H in. 4.33 x 4.33
    F in. 3.39
    K in. 1.97
    P in. 3.54
    Q in. 2.95

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB05075NM Add Item to Project List add item to project list
    Thmbnail Image Panels Q1313PE Add Item to Project List add item to project list