Image for QLine D Pushbutton, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Recommended Accessories

Q88PD
QLine D Panels
Dimensions: 0.0 x 0.0 x 0.0

Qline D Pushbutton, Type 4X

Catalog Number:  Q1PBPCD
Back To Product

Bulletin Number:

  • Q41
  • Model Code:

  • 15089
  • Ship Wt. Std. Pkg. (lbs):

  • 0.39
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP67
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.

    Finish:

    Polycarbonate enclosure material is RAL 7035 light-gray inside and out. Optional panels are unpainted plated steel.

    Application:

    Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.

    Specifications:

  • High-impact polycarbonate material is used for both body and cover
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly adjacent to cover screws
  • Straight side walls permit ganging of multiple enclosures
  • Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails or other components
  • Seamless foam-in-place gasket assures watertight and dust-tight seal
  • Screws provided for mounting optional panel
  • Cross-point captivated cover screws are stainless steel
  • Optional panels are unpainted plated steel
  • Mounting hardware furnished
  • Material is halogen free
  • Qline D Pushbutton, Type 4X
    Catalog Number
    Q1PBPCD
    A in. 2.95
    B in. 2.87
    C in. 3.11
    External Dimensions L x W in. 3.23 x 3.15
    Panel Q88PD
    Panel Size D x E in. 2.68 x 2.17
    Mounting G x H in. 2.76 x 1.97
    F in. 2.83
    J in. 2.76
    P in. 2.75
    Q in. 1.97
    R in.
    S in.
    X in. 1.57
    Y in. 1.61
    Z in.
    U in. 0.12

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list