Image for Flat Clear Cover with Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Flat Clear Cover with Latches, Type 4X

Catalog Number:  CHJ806HWPL1LG
Back To Product

Bulletin Number:

  • HJ
  • Material:

  • Fiberglass
  • Model Code:

  • 15903
  • Ship Wt. Std. Pkg. (lbs):

  • 4.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Enclosures feature a flat, overlapping clear cover design that ensures a more-secure seal and provides a larger viewing area than a traditional window. Latches provide easy access and security.

    Applications:

    Enclosures feature a flat, overlapping clear cover design that ensures a more-secure seal and provides a larger viewing area than a traditional window. Latches provide easy access and security.

    Specifications:

  • Compression-molded fiberglass construction
  • Clear polycarbonate viewing area
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Finish:

    Fiberglass material is RAL 7035 light-gray inside and out. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Flat Clear Cover with Latches, Type 4X
    Catalog Number
    CHJ806HWPL1LG
    A in. 7.71
    B in. 5.72
    C in. 4.05
    K in. 1.38
    L in. 9.31
    D in. 4.90
    F in. 4.62
    G in. 8.75
    H in. 4.00
    Panel Size in. 6.75 x 4.88
    J in. 4.28
    W in. 7.31
    Q in. 4.25
    P in. 6.25
    Aluminum Panel A8P6AL
    Steel Panel A8P6
    I in. 9.51
    No. of latches 1
    Window Size N x M in. 8.00 x 6.00
    Material Fiberglass

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A8P6AL Add Item to Project List add item to project list