Image for Pedestals from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Pedestals

Bulletin Number:

  • P1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pedestals enable many types of enclosures and boxes to be floor mounted. Four columns and two bases are available. Columns can be mounted on either base, through the vertical column or directly to the enclosure.

    Description:

    Pedestals enable many types of enclosures and boxes to be floor mounted. Four columns and two bases are available. Columns can be mounted on either base, through the vertical column or directly to the enclosure. A cutout must be made in the enclosure if the wires are to come through the column. Columns have flanges at each end and a gasketed access plate. Screws, oil-resistant gaskets and box connector fitting are furnished with each column for joining an enclosure to the top of the column. Columns are 14 gauge steel with 10 gauge flanges. 18.00 x 18.00-in. (457 x 457-mm) base is .19-in. (5-mm) steel and 24.00 x 24.00-in. (610 x 610-mm) base is .25-in. (6-mm) steel. Both bases have leveling screws and holes for bolting to the floor. Finish on bases and columns is ANSI 61 gray polyester powder coating over pretreated surfaces. Bases and columns must be ordered separately. The user would normally remove the mounting brackets from the enclosure if the enclosure is mounted on a pedestal.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D in. F in. M in. N in. T in. Description S in. H in. P in.
    Catalog Number D in. F in. M in. N in. T in. Description S in. H in. P in.
    3.75 2.75 7.25 6.00 2.06 Angled Pedestal Column - - -
    5.75 4.75 8.00 6.75 1.12 Angled Pedestal Column 2.88 - -
    Pedestal Base .62
    Pedestal Base 1.12 .69
    3.75 2.75 7.25 6.00 Straight Pedestal Column - - -
    5.75 4.75 8.00 6.75 Straight Pedestal Column - - -