Image for Temperature & Temperature-/Humidity Sensors from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Temperature & Temperature-/Humidity Sensors

Bulletin Number:

  • DPDU
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    RackPower IP Gateway is used for vertical and horizontal PDUs. It has a patented design that is hot pluggable for easy integration. It allows IP remote acces to the PDUs by a single network IP. One IP Gateway supports a maximum of16 PDUs in a daisy chain. Highly cost effective method to access the intelligent PDUs. SNMP capability v2 / v3.

    Applications:

    External sensors with 2M or 4M cord. Low profile design with magnetic base for easy affixing to the cabinet. Pair of sensors can be connected to one single PDU meter of the RP3000, RP2000, RP1500 and RP1500 series. Plug and play style. Temperature sensors or temperature and humidity sensors are low profile design with magnetic base for easy installation to rack.

    Features:

  • External sensor with 2M or 4M cord
  • Plug and Play
  • Low profile design with magnetic base for easy affixing to the cabinet
  • Pair of sensors can be connected to one single PDU meter
  •  
    Catalog Number Description
    Catalog Number Description
    Temperature sensor
    Temperature and humidity sensor