Image for ProLine G2 Center Upright from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Center Upright

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Center Uprights are vertical channels that attach to the frame (top and bottom). They are frequently used in wider frames to facilitate the installation of 19-in. rack accessories.

Application:

Center Uprights are vertical channels that attach to the frame (top and bottom). They are frequently used in wider frames to facilitate the installation of 19-in. rack accessories.

Features:

  • The vertical hole pattern matches the vertical hole pattern in the frame
  • Sold individually and include mounting hardware
  • Specifications:

  • Can be used in 800-, 1000-, 1200- and 1600-mm wide frames to facilitate the installation of accessories for 600-mm wide frames and 19-in. rack accessories
  • 12-gauge (2.5 mm) mild steel
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. Fits Frame Height
    Catalog Number H in. Fits Frame Height
    21.4 600 mm
    29.3 800 mm
    37.2 1000 mm
    45.0 1200 mm
    52.9 1400 mm
    60.8 1600 mm
    68.7 1800 mm
    76.5 2000 mm
    84.4 2200 mm