Image for Double-Bay Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Double-Bay Frames

Catalog Number:  PF16126
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 95540
  • Ship Wt. Std. Pkg. (lbs):

  • 128.1
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Features:

    ProLine offers the broadest range of standard sizes in the industry.

    Specifications:

  • Welded back centerpost
  • No front centerpost for easy component installation
  • Center top and bottom frame sections for internal component mounting
  • Optional center uprights available to support mounting options
  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflects liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 texture
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Double-Bay Frames
    Catalog Number
    PF16126
    A in. 62.99
    B in. 47.24
    C in. 23.62
    Maximum Subpanel Size in. 58.46 x 44.49
    Maximum Rack Mounting Space 33U x 2
    Nominal Frame Size A x B x C 1600 x 1200 x 600
    No accessories available.