Packages, Frames and Accessories

Product List
Products (  1 - 12 of 30  )
Next Page
Compare Selected compare product
Product Listing
ProLine G2 Industrial Packages, Type 3R
Bulletin Number: P41

ProLine G2 Type 3R Industrial packages are pre-packaged enclosure “starter kits” that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), padlockable handle, a solid top, a solid rear cover, a full mounting sub-panel, a gland plate, and four lifting eyes. Side covers and side cover hardware kits ordered separately to accommodate joining/baying applications.

ProLine G2 Industrial Seismic Packages
Bulletin Number: P41

HOFFMAN ProLine G2 Seismic Industrial Packages are fully-configured solutions capable of withstanding Zone 4 seismic activity with a panel load of 1,000 lbs (454 kg), with no degradation to structural integrity or functional performance.  For convenience, a single part number includes a frame, solid single door, key-locking handle, solid top, solid rear cover, solid side covers, full mounting subpanel, gland plate, 100-mm fully-sealed base, lifting eyes, and a number of other structural components. Note: for specific application questions consult the factory.

ProLine G2 Disconnect Frames
Bulletin Number: A51NF

ProLine G2 Disconnect Frames can be used with ProLine G2 Disconnect Doors and Disconnect components to configure a custom Disconnect Enclosure Solution from standard modular enclosure components.

ProLine G2 Cable Entry Cabinets
Bulletin Number: P40

The Cable Entry Cabinet is a narrow, full-height cabinet attached to the side of a modular enclosure frame for cable management.  The full-height side opening can be covered with a solid door or side cover.  Closure plates are available to seal the top and bottom of the cable entry cabinet.

ProLine G2 Frame Joining Kits
Bulletin Number: P40

The ProLine G2 Frame Joining Kit joins two modular enclosures while maintaining an environmental seal.

ProLine G2 Barrier Panel
Bulletin Number: P40
Material: Steel

Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity.

ProLine G2 Frame Floor-Mounting Bracket
Bulletin Number: P40

Provides a structural method of bolting a ProLine G2 frame to the floor.

ProLine G2 Wire Management Rails
Bulletin Number: P40

Wire Management Rails are 14 gauge steel with a plated finish. They feature a unique hole pattern that allows either wire ties or fasteners to secure wires in place. Frame-mounting hardware is included. One package contains 20 rails.

ProLine G2 Frame Accessory Bracket
Bulletin Number: P40

Frame Accessory Brackets mount directly to the ProLine G2 frame and are used in place of rack angles to mount rack accessories such as shelves and pull-out shelves.

ProLine G2 Center Upright

Provides a continuous panel surface in multiple-bay enclosures. The joining mounting plate is inserted between mounting plate of equal height. It can be installed from front or rear. Holes for grounding and mounting hardware are provided. Conductive mounting plates are unpainted galvanized steel.

ProLine Industrial Packages, Type 12
Bulletin Number: P21
Material: Steel
RoHS Flag: Yes

ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.

ProLine-DD Disconnect Enclosure, Type 12
Bulletin Number: P20DC
Material: Steel
RoHS Flag: Yes

For a modular disconnect system with application flexibility, choose a ProLine-DD Modular Enclosure. These two-door packages and their components are compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.

Next Page