Image for Fiber Optic Cabinet Pole-Mount Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Fiber Optic Cabinet Pole-Mount Kit

Bulletin Number:

  • DTX
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The Pole-Mount Kit installs on the rear of the single-access cabinets using the hardware provided. No drilling or tapping of the cabinet is required. Installation instructions are provided for mounting to various types of poles.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Use With Kit Includes
    Catalog Number Use With Kit Includes
    10U Cabinet Channel and hardware for attaching to cabinet
    22U Cabinet Channel and hardware for attaching to cabinet