Image for Transformer Rails from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Transformer Rails

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The grounding kit allows a ProLine enclosure to be grounded by MBJ Grounding and Bonding Braids according to IEC62208 specifications. ERIFLEX braids provide a convenient grounding solution for applications that require flexibility and durability, are resistant to vibration and fatigue, reducing maintenance, have less impedance than cables. Kit includes 7 grounding braids and mounting hardware.

    Description:

    Transformer Rails are used to mount heavy components and transformers in the bottom of an enclosure.

    Application:

    Transformer Rails are used to mount heavy components and transformers in the bottom of an enclosure.

    Features:

  • Installed side-to-side in the frame for component mounting
  • Includes four M10 clamping nuts and bolts to attach equipment to rails
  • Specifications:

  • Rails slotted to fit the integral mounting holes in the frame
  • All mounting hardware included
  • Finish:

    Plated
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Length in.
    Catalog Number Length in.
    21.02
    28.90
    44.65