Image for Grounding Bar System from nVent | Hoffman
+ / - Hover over image to Zoom

Grounding Bar System

Bulletin Number:

  • P20
  • Industry Standards:

    UL Component Recognized; File No. E61997
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Three sizes of grounding bars and insulated mounting brackets are available. Bars are plated copper with M6 and M5 tapped holes to provide a common point for grounding equipment. Fits all enclosures if mounted vertically. See table for horizontal mounting.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Length in. Number of Holes and Screws M6 Number of Holes and Screws M5
    Catalog Number Description Length in. Number of Holes and Screws M6 Number of Holes and Screws M5
    Fits 400-mm deep frame front to back horizontally 7.87 3/5 10/10
    Fits 600-mm deep frame front to back horizontally 15.75 9/11 20/20
    Fits 800-mm deep frame front to back horizontally 23.62 15/17 30/31