Image for MaxRack Air Baffle and Cable Managers for CISCO Switch from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

MaxRack Air Baffle and Cable Managers for CISCO Switch

Bulletin Number:

  • DMAX
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    MaxRack Air baffle and Vertical Cable Manager accessory kits ensure CISCO switch compliance. They provide the required cold air access and provisions for high-density cabling. Baffles and cable manager uprights made of aluminum; supporting fingers made of composite. Finish is RAL 9005 black light-textured, low-gloss polyester powder paint. Cisco developer registered.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Use with CISCO Switch Use with MAXRACK
    Catalog Number A in. B in. C in. Use with CISCO Switch Use with MAXRACK
    84.13 12 23.68 Catalyst 6509/6513 M8416B45
    84.13 18 39.37 NEXUS 7018 M8432B45
    96.13 12 23.68 Catalyst 6509/6513 M9616B51
    96.13 18 39.37 NEXUS 7018 M9632B51