Image for 2-Post Open Frame Rack from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

2-Post Open Frame Rack

Bulletin Number:

  • DOFR2
  • DMAX
  • Material:

  • Aluminum
  • Industry Standards:

    UL 2416 Listed; File No. E230874 cUL Listed per CSA C22.2 No. 182.4; File No. E230874 EIA 310-D
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    RAL 9005 black or RAL 9003 white polyester powder paint; or milled aluminum

    Application:

    Designed for use in communication data centers and telecommunication rooms, 2-Post Open Frame Racks satisfy basic functional requirements for structuring cable. Racks are available in 3-in. or 6-in. column widths.

    Specifications:

    Frame is a strong and lightweight aluminum (6063-T6 alloy), extruded or formed, with RU markings on both front and back of uprights

    Features:

  • Range of heights from 4 ft. to 9 ft. (24U to 58U) to match capacity requirements; 19-in. Rack Packages are 7-ft. high
  • Side rails are tapped on both sides with 12-24UNC threads for quick installation
  • EIA Universal 5/8 in. - 5/8 in. - 1/2 in. vertical mounting hole pattern matches industry standards
  • RU markings on both front and back of uprights make it easier to mount equipment
  • Packed unassembled in individual cartons; assembly hardware (including twenty 12-24 mounting screws) is furnished for convenient storage and installation
  • Convenient rack and cable manager packages offered with either one or two 6-in. cable managers; includes one-piece hinged cover
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units Nominal Frame Height Finish
    Catalog Number A in. B in. C in. Rack Units Nominal Frame Height Finish
    48 20.25 15 24 4 ft. Black
    72 20.25 15 38 6 ft. Black
    84 20.25 15 45 7 ft. Black
    84 20.25 15 45 7 ft. Mill
    84 20.25 15 45 7 ft. White
    96 20.25 15 51 8 ft. Black
    96 20.25 15 51 8 ft. Mill
    108 20.25 15 58 9 ft. Black
    108 20.25 15 58 9 ft. Mill
    48 24.25 15 24 4 ft. Black
    72 24.25 15 38 6 ft. Black
    84 24.25 15 45 7 ft. Black
    84 24.25 15 45 7 ft. Mill
    96 24.25 15 51 8 ft. Black
    96 24.25 15 51 8 ft. Mill
    84 27.5 18 45 7 ft. Black
    84 34.75 18 45 7 ft. Black
    84 20.28 18 45 7 ft. Black
    96 20.28 18 51 8 ft. Black