Image for RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Other Views

RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V

  • In-Row air to water heat exchanger integrated into an enclosure (RAL 9005)
  • Water connection from the back top or bottom
  • Monitoring via Modbus or Ethernet interface
  • Control with internal and external sensors
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

No description available.
 
Catalog Number Height U Height mm Width mm Depth mm
Catalog Number Height U Height mm Width mm Depth mm
42 2000.0 300.0 1200.0
42 2000.0 600.0 1200.0
42 2000.0 300.0 1200.0
42 2000.0 600.0 1200.0