Image for RackChiller Rear Door Cooler with integrated air-water heat exchanger from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Other Views

Door cooler with integrated air-water heat exchanger, RackChiller Rear Door

  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Product family:

Air to water heat exchanger

Type:

Cooling Elements

Note:

For trouble-free operation it is recommended to use the water connection set and the optional accessories
 
Catalog Number Height U Height mm Width mm Depth mm
Catalog Number Height U Height mm Width mm Depth mm
42 2000.0 600.0 336.0
42 2000.0 800.0 336.0
47 2200.0 600.0 336.0
47 2200.0 800.0 336.0
52 2450.0 600.0 336.0
52 2450.0 800.0 336.0