Image for Wall Angle Support from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Wall Angle Support

Bulletin Number:

  • DCR
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Supports ladder rack from wall or other flat surface. Made of 2-in. x 2-in. 11 gauge steel angle with painted or plated finish. Includes two J-bolts, nuts and screws.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L in. R in. S in. Kit Qty.
    Catalog Number L in. R in. S in. Kit Qty.
    8.00 6.00 6.38 1
    8.00 6.00 6.38 1
    8.00 6.00 6.38 1
    14.00 12.00 12.38 1
    14.00 12.00 12.38 1
    14.00 12.00 12.38 1
    14.00 12.00 12.38 1
    20.00 18.00 18.38 1
    17.00 15.00 15.38 1
    20.00 18.00 18.38 1
    20.00 18.00 18.38 1
    20.00 18.00 18.38 1
    20.00 18.00 18.38 1
    26.00 24.00 24.38 1
    26.00 24.00 24.38 1