Image for VersaRack from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

VersaRack

Bulletin Number:

  • DOFRW
  • Material:

  • Steel
  • Industry Standards:

    UL 2416 Listed; File Number E230874 Rated to 100 lbs. with a 4X safety factor EIA 310-D
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    VersaRack is used for wall mounting and securing 19-inch rack equipment for Telecommunication Rooms and other locations. The rack provides for either left or right hinging to accommodate a variety of applications. These open frame racks are ideal for high-density cabling application. VersaRack is ideal for IDFs (Intermediate Distribution Frames), remote 19-inch rack equipment, building automation, security and many other applications.

    Features:

  • Designed to accommodate all standard 19-inch rack equipment
  • Easy, single-tool assembly reduces installation time and cost
  • Spring-load pivot pins provide for either left or right hinging; pins can be arranged in unlocked or locked position
  • Preassembled for fast, time-saving installation
  • Temporary mounting bracket allows for rapid, single-person wall installation
  • UL double lug ground holes provide easy adherence to local bonding and grounding codes
  • Cable tie down points, sized for up to 1-inch Velcro® straps, provided in horizontal and vertical positions in multiple locations
  • Standard 12- or 24-inch deep offering to accommodate various applications
  • Open design provides for maximum access to cables and equipment
  • 19-inch rack fasteners (Phillips head, pilot point, black) 12-24, quantity 20, included with rack
  • Smart packaging with hand-carrying holes allows for easy transportation
  • Specifications:

  • Wall section made of heavy gauge, cold rolled steel construction
  • Welded pivoting rack section constructed of steel
  • Tapped 12-24 holes per EIA Universal pattern standards (1/4-5/8-5/8-1/4)
  • Finish:

  • Pretreated steel coated with RAL 9005 black textured, low-gloss polyester powder paint
  • Hardware is clear or plated black
  • Rack 12-24 fasteners plated black
  • Load Ratings:

    Static working load rating is 150 lbs. for all sizes

    Accessories:

  • Vertical Cable Managers
  • D-Ring Cable Manager
  • Blanking Panels
  • Grounding kits
  • PDUs
  • Shelves
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units F in. G in. Vertical Cable Manager Accessory
    Catalog Number A in. B in. C in. Rack Units F in. G in. Vertical Cable Manager Accessory
    27.795 20.905 12.283 12 9.24 22.30 E19C12U
    27.795 20.905 24.291 12 21.24 22.30 E19C12U
    41.811 20.905 12.283 20 9.24 36.31 E19C20U
    41.811 20.905 24.291 20 21.24 36.31 E19C20U
    50.59 20.905 12.283 25 9.24 45.09 E19C25U
    50.59 20.905 24.291 25 21.24 45.09 E19C25U