Image for Telecommunications Ground Bar Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Telecommunications Ground Bar Kits

Bulletin Number:

  • DBG
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provide a convenient central location for connecting grounds from telecommunications equipment, computers, and other data center equipment. Made of copper. Kits include ground bar with two mounting brackets, an assortment of connectors, and a tube of antioxidant.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Bar Size in. No. of 5 16-in. Hole Sets No. of 7 16-in. Hole Sets
    Catalog Number Bar Size in. No. of 5 16-in. Hole Sets No. of 7 16-in. Hole Sets
    2.00 x 12.00 x .25 6 3
    2.00 x 16.00 x .25 8 3
    4.00 x 12.00 x .25 12 6
    4.00 x 20.00 x .25 24 6