Image for ProLine FloTek HCA (Hot/Cold Aisle) Server Cabinet from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine FloTek HCA (Hot/Cold Aisle) Server Cabinet

Bulletin Number:

  • DPSR
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    Pretreated steel coated with RAL 9005 black textured, low-gloss polyester powder paint. Other finishes available—contact Hoffman Customer Service

    Application:

    Two independently-powered, redundant fan banks in the rear of the ProLine FloTek HCA Server Cabinet maximize cooling power for high-density applications that generate high amounts of heat.

    Industry Standards:

    <ullist>UL Listed to UL 508A File Number E61997 cUL Listed to CSA C22.2 No. 14-18</ullist> EIA 310-D (RU – Rack Unit spacing, marking, and positioning) IEC 60529, IP20 Perforated doors meet or exceed manufactures open space/air flow ventilation requirements

    Specifications:

  • 16 or 14 gauge steel doors, sides and cover
  • Welded 12 gauge steel frame
  • Rack angles have square holes with EIA 310-D spacing
  • Open bottom with integral bolt-down brackets
  • Features:

  • Rigid front door made of aluminum extrusions and formed perforated steel offers highly attractive appearance and durability
  • Fully perforated front door offers maximum airflow from cold aisle and conforms to server manufacturer open space requirements
  • Six 6-in. fans with integral finger guards in the rear doors pull cold-aisle air through cabinet and exhaust it to hot aisle
  • Fans provide up to 1440 CFM airflow
  • Fans on each door can be independently powered to provide redundant cooling
  • Solid top helps direct airflow across equipment
  • Models without sides fit together quickly for easy installation in ganged applications
  • Three-point locking pushbutton swing handle on front door provides easy but controlled access; two keys included
  • Rear doors are split for easy access and include 3-point, low-profile, locking swing handle
  • Two sets of 19-in. square-hole rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Large gland plate in top allows easy routing of cable, pre-terminated cables and patch panels
  • Mounting hardware (20 each of 10-32 screws and cage nuts) is included
  • Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg)
  • A cabinet has a static load when:
  • it is in its final, permanent, fully secured location, and
  • its load is uniformly applied to the two sets of rack-mounting angles
  • Never move a cabinet with its maximum static load applied.
  • Contact Hoffman if further information is needed.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units Sides Rack Angle
    Catalog Number A in. B in. C in. Rack Units Sides Rack Angle
    78.37 23.94 35.4 42 With sides PRA1920THL1
    78.37 23.58 35.4 42 Without sides PRA1920THL1
    78.37 23.94 39.34 42 With sides PRA1920THL1
    78.37 23.58 39.34 42 Without sides PRA1920THL1
    78.37 23.94 43.28 42 With sides PRA1920THL1
    78.37 23.58 43.28 42 Without sides PRA1920THL1
    78.37 23.94 47.22 42 With sides PRA1920THL1
    78.37 23.58 47.22 42 Without sides PRA1920THL1