Image for PivotRack from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

PivotRack

Bulletin Number:

  • DOFRW
  • Material:

  • Steel
  • Industry Standards:

    UL 2416 Listed; File Number E230874 Rated to 100 lbs. with a 4X safety factor EIC 310-D
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    PivotRack is used for wall mounting and securing 19-inch rack equipment for Telecommunication rooms and other locations. It provides an economical means to support remote 19-inch rack equipment. These open frame racks are ideal for high-density cabling applications while providing maximum access to equipment and cables. PivotRack is ideal for IDFs (Intermediate Distribution Frames), remote 19-inch rack equipment, building automation, security and many other applications.

    Finish:

  • Pretreated steel coated with RAL 9005 black textured, low-gloss polyester powder paint
  • Mounting hardware is clear or black plate
  • Rack 12-24 fasteners plated black
  • Specifications:

  • Wall section made of heavy gauge, formed, cold rolled steel construction
  • Welded pivoting rack section made of formed, cold rolled steel
  • Tapped 12-24 holes per EIA Universal pattern standards (1/4-5/8- 5/8-1/4)
  • Features:

  • Designed to accommodate all standard 19-inch rack equipment
  • Easy, single-tool assembly reduces installation time and cost
  • Central pivot in two-position mounting provides maximum versatility
  • UL double lug ground holes provide easy adherence to local bonding and grounding codes
  • Lanyard pin locks rack in increments of 15°, providing a stable position for cable and equipment installs
  • Preassembled for fast, time-saving installation
  • Temporary mounting bracket allows for rapid, single-person wall installation
  • Smart packaging with hand carrying holes allows for easy transportation
  • Cable tie down points, sized for up to 1-inch Velcro® straps, provided in horizontal and vertical positions in multiple locations
  • Standard 24-inch deep offering to accommodate various applications
  • Open design provides for maximum access to cables and equipment
  • 19-inch rack fasteners (Phillips head, pilot point, black) 12-24, quantity 20, included
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units D in. G in.
    Catalog Number A in. B in. C in. Rack Units D in. G in.
    30 7 24.097 12 22.75 26.0
    44 7 24.097 20 36.75 40.0