Image for MaxRack Dust Cover from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

MaxRack Dust Cover

Bulletin Number:

  • DMAX
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Dust Cover fits over the top of the base angles, inside the uprights. Covers are made of aluminum with matching RAL 9005 black light-textured, low-gloss polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Fits MAXRACK Depth
    Catalog Number A in. B in. C in. Fits MAXRACK Depth
    1 17.95 11.33 10-in.
    1 17.95 17.08 16-in.
    1 17.95 32.58 32-in.
    1 17.95 7.33 6-in.