Image for Ladder Rack Curved Sections (cULus Classified) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Ladder Rack Curved Sections (cULus Classified)

Bulletin Number:

  • DCR
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provide a vertical change in direction. They are made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) tubular steel with a painted or plated finish. Cross members are welded on the inside (inside bends) or outside (outside bends) of the section. Connect to straight section with butt-splice kits. Designed for category 5e, 6, 6A and fiber optic cable.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. Vertical Bend Type
    Catalog Number W in. Vertical Bend Type
    6.00 Inside
    6.00 Inside
    6.00 Inside
    6.00 Inside
    12.00 Inside
    12.00 Inside
    12.00 Inside
    12.00 Inside
    15.00 Inside
    15.00 Inside
    18.00 Inside
    18.00 Inside
    18.00 Inside
    18.00 Inside
    24.00 Inside
    24.00 Inside
    6.00 Outside
    6.00 Outside
    6.00 Outside
    6.00 Outside
    12.00 Outside
    12.00 Outside
    12.00 Outside
    12.00 Outside
    15.00 Outside
    15.00 Outside
    18.00 Outside
    18.00 Outside
    18.00 Outside
    18.00 Outside
    24.00 Outside
    24.00 Outside