Image for IEC Cord Sets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

IEC Cord Sets

Bulletin Number:

  • DPS
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Cord sets help minimize cord tangle, increasing airflow to equipment.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    0.5-m (1.64-ft.) IEC patch cord. 18/3 SJT Black. C-14 to C-13
    1-m (3.28-ft.) IEC patch cord, 18/3 SJT Black. C-14 to C-13