Image for Horizontal Ground Bar Kits from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Horizontal Ground Bar Kits

Bulletin Number:

  • DBG
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Mount horizontally on rack, providing a convenient place to connect equipment grounds. Made of electrolytic tough-pitch 110 copper alloy. Kits include ground bar with mounting hardware, eight #6-32 x 14 machine screws, and eight #6 ring terminals.

    Description:

    Mount horizontally on rack, providing a convenient place to connect equipment grounds. Made of electrolytic tough-pitch 110 copper alloy. Kits include ground bar with mounting hardware, eight #6-32 x 14 machine screws, and eight #6 ring terminals.

    Applications:

    These components meet open frame rack and cabinet bonding and grounding requirements for telecommunication room and data center applications.

    Features:

  • Components specially designed to efficiently facilitate reliable connections
  • Enable system to meet equipment manufacturer grounding requirements
  • Components fit EIA 310-D-rated open frame racks
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Bar Size in.
    Catalog Number Bar Size in.
    1.00 x 19.25 x .25
    1.00 x 23.25 x .25