Image for CableTek Vertical Cable Manager from nVent | Hoffman
+ / - Hover over image to Zoom

CableTek Vertical Cable Manager

Bulletin Number:

  • DOFRY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in single- and double-sided models, this vertical cable manager mounts on the sides of or between 2- and 4-post open frame racks. The front side of the manager provides support, management and high capacity for patch cords, while the back supports Cat 5e, 6, 6A and fiber optic cables.

    Description:

    EIA 310-D

    Applications:

    Available in single- and double-sided models, this vertical cable manager mounts on the sides of or between 2- and 4-post open frame racks. The front side of the manager provides support, management and high capacity for patch cords, while the back supports Cat 5e, 6, 6A and fiber optic cables.

    Features:

  • Easily removable one-piece front cover with access from right or left as needed opens 180º to allow full access to cables
  • Self-aligning bolt locations minimize lifting and speed installation
  • Self-captivating fasteners; bolt doesn’t turn while tightening nut
  • Generous finger depth allows for maximum cable density and allows smooth transitions from vertical to horizontal positions
  • Unobstructed cable access to rack equipment—no keep-out areas
  • Rounded edges on composite material and grommets protect cable jackets from damage
  • Robust arrowhead fingers are shaped to funnel cables into base and are made of black composite material
  • Cable tie-down points provided on back
  • Pass-through holes protect cable while facilitating routing between front and back
  • Single central door latch allows quick and easy access to cables
  • Double-sided cable manager with front and rear supporting fingers includes snap-on cover
  • Double-sided cable manager with posts and gates support and contain cables. Three sets of posts and gates are included; additional sets are available as accessories
  • Posts snap into prepunched holes in the back of the cable manager
  • Gates snap onto posts, open from left or right as needed and swing 280º for cable access. Posts can be used alone as slack spools to control long patch cords.
  • Horizontal and vertical cable managers designed as a system for streamlined appearance and improved functionality
  • Specifications:

  • Front door and cable channel made of multi-formed lightweight aluminum
  • Hinge points and supporting fingers made of high-strength composite material
  • Finish:

    Aluminum components are coated with RAL 9005 black low-gloss lightly-textured polyester powder paint. Composite parts have a low-gloss finish that matches look of RAL 9005 textured paint.

    Notes:

    B dimension represents the mounting space between ganged open-frame racks.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Rack Units Description Fits Rack Height ft. X in. C in.
    Catalog Number A in. B in. Rack Units Description Fits Rack Height ft. X in. C in.
    6 84 45 U Single-Sided 7 7.12 -
    10 96 51 U Single-Sided 8 11.21 -
    10 84 45 U Single-Sided 7 11.21 -
    12 84 45 U Single-Sided 7 13.21 -
    6 84 45 U Double-Sided, Posts and Gates 7 7.12 -
    10 84 45 U Double-Sided, Posts and Gates 7 11.21 -
    12 84 45 U Double-Sided, Posts and Gates 7 13.21 -
    84 7.25 45 U Double-Sided, Fingers 7 7.12 21.2
    84 11.25 45 U Double-Sided, Fingers 7 11.21 21.2
    84 13.25 45 U Double-Sided, Fingers 7 13.21 21.2
    6 96 51 U Single-Sided 8 7.12 -
    12 96 51 U Single-Sided 8 13.21 -
    6 96 51 U Double-Sided, Posts and Gates 8 7.12 -
    10 96 51 U Double-Sided, Posts and Gates 8 11.21 -
    12 96 51 U Double-Sided, Posts and Gates 8 13.21 -
    96 13.25 51 U Double-Sided, Fingers 8 13.21 21.2
    96 7.25 51 U Double-Sided, Fingers 8 7.12 21.2
    96 11.25 51 U Double-Sided, Fingers 8 11.21 21.2
    6 108 58 U Single-Sided 9 7.12 -
    10 108 58 U Single-Sided 9 11.21 -
    12 108 58 U Single-Sided 9 13.21 -
    6 108 58 U Double-Sided, Posts and Gates 9 7.12 -
    10 108 58 U Double-Sided, Posts and Gates 9 11.21 -
    12 108 58 U Double-Sided, Posts and Gates 9 13.21 -