Close
- Home>
- Products>
- Networking Racks and Cabinets>
- Wall Angle Support

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616790433",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Select an Item.
Close

Catalog Number | L in. | R in. | S in. | Kit Qty. |
---|
Catalog Number | L in. | R in. | S in. | Kit Qty. |
---|---|---|---|---|
LWASK12BLK | 14.00 | 12.00 | 12.38 | 1 |
LWASK12G | 14.00 | 12.00 | 12.38 | 1 |
LWASK12GZ | 14.00 | 12.00 | 12.38 | 1 |
LWASK18BLK | 20.00 | 18.00 | 18.38 | 1 |
LWASK18G | 20.00 | 18.00 | 18.38 | 1 |
LWASK18GZ | 20.00 | 18.00 | 18.38 | 1 |
LWASK24BLK | 26.00 | 24.00 | 24.38 | 1 |
LWASK6BLK | 8.00 | 6.00 | 6.38 | 1 |
LWASK6G | 8.00 | 6.00 | 6.38 | 1 |
LWASK6GZ | 8.00 | 6.00 | 6.38 | 1 |
LWASK12W | 14.00 | 12.00 | 12.38 | 1 |
LWASK15W | 17.00 | 15.00 | 15.38 | 1 |
LWASK18W | 20.00 | 18.00 | 18.38 | 1 |
LWASK15BLK | 20.00 | 18.00 | 18.38 | 1 |
LWASK24W | 26.00 | 24.00 | 24.38 | 1 |
44834_SKU | - | - | - | - |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Supports ladder rack from wall or other flat surface. Made of 2-in. x 2-in. 11 gauge steel angle with painted or plated finish. Includes two J-bolts, nuts and screws.
Downloads
( 1 - 5 of 5 )
Certifications
Documents
Wall Angle Support
Catalog Number |
LWASK24BLK
|
L in. | 26.00 |
R in. | 24.00 |
S in. | 24.38 |
Kit Qty. | 1 |
No accessories available.
Connect With Us