Image for 19-in. Electronic Case, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

19-in. Electronic Case, Type 1

Bulletin Number:

  • DEC1
  • Material:

  • Aluminum
  • Industry Standards:

    NEMA Type 1 EIA 310-D / IEC 297-1 IEC 60529, IP20
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    Framework and rear cover have a stone-gray textured finish (RAL 7030). Top and bottom covers and metal sides have a light-gray textured finish (RAL 7035).

    Application:

    Primarily used to house lab electronics, lightweight Electronic Cases accommodate 19-in. sub-racks, chassis and panels in a rigid ventilated case with integral handles.

    Specifications:

  • 9-mm square holes accommodate cage nuts for mounting
  • 19-in. rack-mounting provisions on both front and rear frame comply with EIA 310-D / IEC 297-1 wide spacing
  • One piece aluminum die-cast frame on front and rear
  • Accessories:

    Hardware Kits, Slide Rails, Tip-Up Foot Kit

    Features:

  • Aluminum extrusions attach to front and rear frames to create a rigid supporting framework
  • Sides on 3U and 4U tall cases are aluminum extrusions with integral carrying handle. 6U tall cases have steel (1.5-mm) sides with recessed handles. 9U and 12U tall cases have 1.5-mm aluminum sides with recessed handles.
  • Removable top and bottom covers attach directly to the case framework
  • Bottom cover has multiple rows of slots for ventilation
  • Rear cover has ventilation louvers
  • Covers are 1-mm steel on 3U, 4U, 6U tall cases and 1-mm aluminum on 9U and 12U tall cases. Covers include grounding provisions.
  • Case framework is assembled with rear cover installed
  • Top cover, bottom cover, anti-skid feet and mounting hardware are included
  • Optional tip-up foot kit, equipment guides and cage nuts are available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in.
    Catalog Number A in. B in. C in. F in.
    8.27 20.47 19.69 7.01
    11.77 20.47 23.62 10.51
    17.05 20.47 23.62 15.75
    22.28 20.47 23.62 20.98