Image for Vertical Pole-Mount Channel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Vertical Pole-Mount Channel

Bulletin Number:

  • DCOMY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Vertical Pole-Mount Channel facilitates pole-mounting the ComLine™ package. It includes the bracket and hardware to mount the channel to the cabinet. No drilling into cabinet required to install.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Use with Cabinet
    Catalog Number Description Use with Cabinet
    Vertical Pole-Mount Channel 1200 1200-mm tall
    Vertical Pole-Mount Channel 600 600-mm tall
    Vertical Pole-Mount Channel 900 900-mm tall