Image for Ultrx Mounting Bracket Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Ultrx Mounting Bracket Kit

Bulletin Number:

  • UX1Y
  • Industry Standards:

    Maintains UL 508A Listed; Type 3, 3R, 4, 4X, 13; File No. E61997
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Kit is field-installable. Corrosion-resistant fiberglass material. Type 316 stainless steel mounting hardware is included. Four mounting brackets per kit.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Kit Qty.
    Catalog Number Description Kit Qty.
    Mounting Bracket Kit 4