Image for Shelves from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Shelves

Bulletin Number:

  • DWS1
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Shelves provide additional storage in 36- and 48-in. (914- and 1219-mm) tall cabinets. Made of self-grounding plated 16 gauge steel. 75 lb. (34.0 kg) load rating. RAL 7035 polyester powder coat finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description Length in. Depth in. Fits Cabinet Depth
    Catalog Number A in. B in. Description Length in. Depth in. Fits Cabinet Depth
    24 12 Steel Shelf 19.05 11.08 8 or 12 in.
    - - Steel Shelf 19.05 7.25 8 in.