Image for Rack-Mount Steel Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack-Mount Steel Shelf

Bulletin Number:

  • DOFRC
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    19-in. Rack-Mount Shelf mounts to the front of the rack. Ideal for holding non-19-in. rack-mount equipment. Available with or without vents. Manufactured from 16 gauge steel. Black, low-gloss, lightly textured finish on all surfaces. Load rating: 100 lb. (45.4 kg)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H x W x D in. Style Rack Units
    Catalog Number H x W x D in. Style Rack Units
    5.25 x 19.00 x 18.00 Solid 3
    5.25 x 19.00 x 22.00 Solid 3
    5.25 x 19.00 x 18.00 Vented 3
    5.25 x 19.00 x 22.00 Vented 3