Image for Pivoting Keyboard Shelf with Mouse Tray from nVent | Hoffman
+ / - Hover over image to Zoom

Pivoting Keyboard Shelf with Mouse Tray

Bulletin Number:

  • DACCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mounts either in a cabinet or on a 19-in. open-frame rack. Shelf pulls out and pivots 90 degrees to access full-size keyboard. Shelf allows keyboard to slide between standard rack angles and includes mouse tray. 16 gauge steel with RAL 9005 black polyester powder paint finish. Keyboard tray extends 9.75 in. (248 mm) beyond front of rack angles or open-frame rack.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units H x W x D in. Fits Rack
    Catalog Number Rack Units H x W x D in. Fits Rack
    2 3.50 x 18.89 x 19.25 19 in.