Image for Panel Bracket Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panel Bracket Kit

Bulletin Number:

  • UX1Y
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panel Bracket Kit is used with steel panels and permits panel adjustment from front to rear. Fits all Ultrx sizes. Mounts on integrally molded body rail. Brackets are plated steel. All mounting hardware is included.

    Notes:

    Note: Front mounting position is approximately 140mm/5.5 in. back on 400mm enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Ultrx Panel Bracket Kit