Image for ProLine CableTek Vertical Cable Manager from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine CableTek Vertical Cable Manager

Bulletin Number:

  • DPY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For routing and bundling cable inside 700- and 800-mm wide ProLine cabinets. Variety of sizes provide mounting flexibility. Mounts between frame and rack angle so equipment can be centered or aligned on one side. Replaces reducing brackets that bridge space between cabinet and equipment and allows front-to-back adjustment of rack angles. Latching hinged door on front conceals wiring yet allows easy access. Movable plastic spools or fingers help manage cables. 14 and 16 gauge steel with RAL 9005 black polyester powder paint finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D in. W in. Fits Cabinet Height
    Catalog Number D in. W in. Fits Cabinet Height
    .50 3.36 1200
    .50 5.33 1200
    .50 3.36 2000
    .50 5.33 2000