Image for PaneLite Power Cords from nVent | Hoffman
+ / - Hover over image to Zoom

PaneLite Power Cords

Bulletin Number:

  • A80LT
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Connects light to standard North American wall socket
  • LF120VCORD is for 120 VAC Fluorescent lights (up to five lights can be daisy chained together using one power cord)
  • LED24VCORD is for 24 VDC LED lights and includes a transformer to convert 100-240 VAC power supply (capable of powering only one LED light)
  • Plugs directly into a connection socket on switch end of the light
  • Includes one cable
  • Power cord not required. Terminal blocks are provided with each light for wired connection to electric supply.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Length
    Catalog Number Description Length
    Fluorescent Light Power Cord 72 in.
    LED Light Power Cord 60 in.