Image for PaneLite LED Enclosure Light from nVent | Hoffman
+ / - Hover over image to Zoom

PaneLite LED Enclosure Light

Bulletin Number:

  • A80LT
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • 24 VDC operation for superior lighting performance with minimal power consumption
  • 140-degree cone angle casts a broad covering of neutral light
  • Center section rotates 120 degrees to re-direct light where needed
  • Long life; 70 percent of initial luminance at 50,000 hours (at 25 C)
  • High power LED emitters produce 470 Lumens for superior lighting performance; provides up to 50 percent more usable light than comparable length fluorescent lights
  • Can be wired using optional PaneLite Cable Accessories or can be hard-wired with terminal blocks included in hardware kit
  • Up to five lights can be daisy-chained together using hard-wired connection to power supply or catalog number LPC72 power cable with leads
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description VDC Amps W in. X in.
    Catalog Number Description VDC Amps W in. X in.
    LED Light, 15 in. 24 .5 15.00 8.00