Image for Network Cabinet Caster Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Network Cabinet Caster Kit

Bulletin Number:

  • DNC
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Package of four. Fits Network Cabinet and Networking PC Cabinet. Mounts to predrilled holes in base. Recessed when installed. Load rating: 350 lb. (159 kg) per caster.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Set of four double casters