Image for Levelers from nVent | Hoffman
+ / - Hover over image to Zoom

Levelers

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Four post-type levelers allow adjustment for uneven floors. Levelers can be attached to the bottom of a frame or to a 0 mm solid base. Levelers are plated and the leveler base is capped with plastic to provide resistance to marring. Adjustable for 17 mm to 35 mm height. Ball and socket construction. Four levelers will support a maximum of 450 kg.

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Post-type Levelers