Image for High-Performance Pagoda Exhaust Vent from nVent | Hoffman
+ / - Hover over image to Zoom

High-Performance Pagoda Exhaust Vent

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    High-Performance Pagoda Exhaust Vents can be installed on any ProLine or ProLine G2 solid top.

    Application:

    High-Performance Pagoda Exhaust Vents can be installed on any ProLine or ProLine G2 solid top.

    Features:

  • Integral centrifugal blower mounted in a protective housing
  • Can be installed on any ProLine or ProLine G2 solid top
  • Specifications:

  • Drip-protected, raised cover is removable from the inside of the enclosure
  • Housing includes a drip-proof removable hood, wire mesh finger guard and perimeter gasket
  • Lead wire or power cord options
  • 115V or 230V versions
  • Rated UL Type 1; installing this component on an enclosure brings the enclosure rating to UL Type 1
  • Installation hardware is included
  • Finish:

  • Polyester powder paint; RAL
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Voltage Hz Full Load Amps Use With
    Catalog Number Description Voltage Hz Full Load Amps Use With
    Leadwires 115 60 1.7 Top with high-performance pagoda vent cutout
    Leadwires 230 - .9 Top with high-performance pagoda vent cutout
    Power cord 115 - 1.7 Top with high-performance pagoda vent cutout
    Power cord 115 - 1.7 Top with high-performance pagoda vent cutout on EMC enclosures
    Power cord 230 - .9 Top with high-performance pagoda vent cutout