Image for Frame-Reducing Brackets for Frames or Mounting Channel from nVent | Hoffman
+ / - Hover over image to Zoom

Frame-Reducing Brackets for Frames or Mounting Channel

Bulletin Number:

  • DPY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Frame-reducing brackets mount directly to 700-mm or 800-mm wide ProLine™ frames or to mounting channel. Convert wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. Can be used to left- or right-justify the rack-mounted equipment. Made of 14 gauge steel painted with flat-black RAL 9005 polyester powder. Furnished in sets of four. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. Reduces Frame Width Converts Frame Width
    Catalog Number W in. Reduces Frame Width Converts Frame Width
    3.94 100 From 800 to 600, From 800 to 700, From 700 to 600
    1.97 50 From 700 to 600, From 800 to 700