Image for Double-Sided Solid Aluminum Shelf from nVent | Hoffman
+ / - Hover over image to Zoom

Double-Sided Solid Aluminum Shelf

Bulletin Number:

  • DACCY
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mounts on 19-in. open frame rack. Two shelves form double-sided shelf. Uses 4U rack space. Made of 0.090-in. thick aluminum with brushed finish. Maximum load rating: 100 lb. (45.4 kg) per side, 200 lb. (90.7 kg) total
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units H x W x D in. Fits Rack Includes
    Catalog Number Rack Units H x W x D in. Fits Rack Includes
    4 5.62 x 19.31 x 9.37 19 in. 2 shelves