Image for Wood Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Wood Panel

Bulletin Number:

  • DCOMY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Wood Panels are made of 3/4-in. plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Height x Width Use with Cabinet Height x Width in.
    Catalog Number Height x Width Use with Cabinet Height x Width in.
    524 x 524 600 x 600
    824 x 524 900 x 600
    824 x 624 900 x 700
    1124 x 624 1200 x 700